Catalog No. : SPLHC12/25M
Description: 12MM GS-TPR COAT CONDUIT 25M - BL
UPC: 5020963047329
- Very high UV resistance
- Very High flexibility
- High fatigue life
- High mechanical strength
- Self extinguishing and halogen free
- Machine Building
- Extreme Temperature Environments
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Liquid Tight - Extreme Temperature Environments |
Specifications
|
Radius |
45 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with Thermoplastic Rubber Cover |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
5/16 in , NC12 |
|
Outside Diameter |
14.2 mm |
|
Inside Diameter |
12 mm |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
12 mm |
|
Outer diameter |
14.2 mm |
|
Inner diameter |
12 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 1st coating |
Other |
|
Degree of protection (IP) |
IP68 |
|
Bending radius, static |
45 mm |
|
Weight |
0.22 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |