Catalog No. : SPLEDNWRMD-X
Description: SPWRD DIE CAST LED EDGELIT LESS BB
UPC: 784170109335
Exit Sign, Battery Type: nickel-cadmium, Letter Height Dimension: 6, 120 to 277VAC, self-powered, Housing Colour: white, Legend Colour: red, Panel Colour: mirror, Trim Option: dome, single face, no chevron, back box shipped separately, Legend Type: EXIT, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
- Canopy included for surface wall, end or ceiling mount applications
- Red or Green Long-Life Light Emitting Diodes (LED) illumination
- NEXUS Wired system compatible
Descriptors
|
Category |
Simplicity Premium SLED & SPLED Series |
|
Application |
Architectural |
Specifications
|
Voltage Rating |
120/277 VAC |
|
Battery Runtime |
90 minutes |
|
Battery |
Nickel-cadmium |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Background Color |
Mirror |
|
Legend |
On |
|
Material |
Die-cast aluminum |
|
Mounting |
Surface or recessed |
Classifications
|
Brand Name |
Lumacell / Lightalarms |
|
Standard |
UL |
Documents / Support Tools
|
Instruction Sheet |
|
|
Sales Drawing |