Catalog No. : SPL50/150/M
Description: STR SWL NPB FTG 1-1/2NPT 50MM-MET
UPC: 5020963789564
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Liquid Tight - Indoors / Outdoors, Marine, Buildings |
Specifications
|
Radius |
240 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with PVC Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1-1/2 in , NC50 |
|
Outside Diameter |
47.5 mm |
|
Inside Diameter |
40.4 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
50 mm |
|
Outer diameter |
47.5 mm |
|
Outer diameter |
1.87 inch |
|
Inner diameter |
40.4 mm |
|
Inner diameter |
1.59 inch |
|
Material |
Steel |
|
Surface protection |
Other |
|
Degree of protection (IP) |
IP68 |
|
Bending radius, static |
240 mm |
|
Bending radius, static |
9.45 inch |
|
Weight |
1.166 kg/m |
|
Weight |
8.43 lb/ft |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
With approval according to UL |
Y |
Documents/Support Tools
|
Marketing Brochure |