Catalog No. : SPL40/M40/SAM
Description: STR SS FITTING M40 40MM-MET
UPC: 5020963803918
Descriptors
Category |
Electrical fittings |
Application |
Indoor Splash Zone Areas or Food Processing Equipment |
Specifications
Material |
Stainless Steel |
Color |
Metallic |
Cable Entry |
M40 Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 40mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
40 mm |
Degree of protection (IP) conduit dependant |
IP40-IP69 |
Model |
Straight |
Revolving thread |
Y |
Construction type |
External thread |
Connection type screw connection to housing |
Thread |
Thread type |
Metric |
Thread connection size |
M40 x 1.5 |
One-piece |
Y |
Material housing |
Stainless steel |
Thread length |
16 mm |
Total length |
53.3 mm |
Total height |
61.5 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit CSA |
N |
Approved in combination with protective conduit UL |
Y |
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
Marketing Brochure |