Catalog No. : SPL25/075/M
Description: STR SWL NPB FITTING 3/4NPT 25MM-MET
UPC: 5020963012891
Descriptors
|
Category |
Electrical bushing |
|
Application |
Screw connection for protective metallic hose |
Specifications
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
25 mm |
|
Degree of protection (IP) conduit dependant |
IP66-IP69 |
|
Model |
Straight |
|
Revolving thread |
Y |
|
Construction type |
External thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Marketing Brochure |