Catalog No. : SPL20/050/90
Description: 90D NPB FITTING 1/2NPT 20MM-MET
UPC: 5020963035098
90 Degree Conduit Fitting with Fixed Male External Threads, Nickel-Plated Brass, Nominal Conduit Size 20 Millimeters, 1/2 Inch NPT Thread
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Cable Entry |
M20 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 20mm |