Catalog No. : SPL10/E
Description: PLAIN TERMINATION ALL NC10 LIQTIGHT
UPC: 5020963016943
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Very High UV Protection and High Degree of Mechanical Protection |
|
Application |
Cable Protection at Conduit Entry / Exit Point |
Specifications
|
Material |
Brass |
|
Insulation Class |
IP54 |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Temperature Rating |
Static -65 to +300 C |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |