Catalog No. : SPL10/10M
Description: 10MM GS-PVC COAT CONDUIT 10M - BL
UPC: 5020963005558
- Very high UV resistance
- Medium flexibility
- Medium fatigue life
- Self Extinguishing
Descriptors
|
Category |
Liquid Tight Conduit |
|
Application |
Liquid Tight - Indoors / Outdoors, Marine, Buildings |
Specifications
|
Radius |
40 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with PVC Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1/4 in , NC10 |
|
Outside Diameter |
11.8 mm |
|
Inside Diameter |
7 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
10 mm |
|
Outer diameter |
11.8 mm |
|
Inner diameter |
7 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Degree of protection (IP) |
IP68 |
|
Bending radius, static |
40 mm |
|
Weight |
0.121 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |
|
With approval according to UL |
Y |