Catalog No. : SPJ-5
Description: SPJ5
UPC: 785055005285
Swimming Pool Junction Box SPJ Series, Hub Sizes 1 1/2 Inch, 2 3/4 Inch, and 2 1 Inch, Number of Plugs 5, Black, Non-Metallic Base, with Plugs, Mounting Screws, and Sealing Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
- Supplied with brass closure plugs, four ground screws, sealing gasket and mounting hardware
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Black LEXAN cover, die-cast solid brass base |
|
Application |
Used for making wiring connections to underwater pool lighting, line or low-voltage |
Specifications
|
Material |
Non-metallic |
|
Color |
Black |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E63648 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63648 | N/A | N/A | N/A | N/A |