text.skipToContent text.skipToNavigation

Catalog No. : SPF736LVTU12

Description:  PG FIT 7IN 36W LAD VTU 12R

UPC: 785055354055

Pre-galvanized steel fitting 7 inches side rail height 36 inches width ladder vertical tee up 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

914.4 mm

Inner radius

304.8 mm

Material

Steel