text.skipToContent text.skipToNavigation

Catalog No. : SPF73642LEX12

Description:  PG FIT 7IN 36X42W LAD EX 12R

UPC: 785055356301

Pre-galvanized steel fitting 7 inches side rail height 36 inches inches x 42 inches width ladder horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 42 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Steel