text.skipToContent text.skipToNavigation

Catalog No. : SPF73036VET36

Description:  PG FIT 7IN 30X36W VEN ET 36R

UPC: 785055353355

Pre-galvanized steel fitting 7 inches side rail height 30 inches x 36 inches width ventilated horizontal expanding tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 36 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel