Catalog No. : SPF73036LET36
Description: PG FIT 7IN 30X36W LAD ET 36R
UPC: 785055353195
Made or assembled in Canada.
Pre-galvanized steel fitting 7 inches side rail height 30 inches x 36 inches width ladder horizontal expanding tee 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 36 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |