text.skipToContent text.skipToNavigation

Catalog No. : SPF718LHX48

Description:  PG FIT 7IN 18W LAD HX 48R

UPC: 785055344810

Pre-galvanized steel fitting 7 inches side rail height 18 inches width ladder horizontal cross 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

457.2 mm

Inner radius

1219.2 mm

Material

Steel