Catalog No. : SPF712SHX24
Description: PG FIT 7IN 12W SOL HX 24R
UPC: 785055342274
Made or assembled in Canada.
Pre-galvanized steel fitting 7 inches side rail height 12 inches width solid trough horizontal cross 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
24 Inch radius |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Cable ladder width |
304.8 mm |
|
Inner radius |
609.6 mm |
|
Material |
Steel |