text.skipToContent text.skipToNavigation

Catalog No. : SPF71224SEX12

Description:  PG FIT 7IN 12X24W SOL EX 12R

UPC: 785055343905

Made or assembled in Canada.

Pre-galvanized steel fitting 7 inches side rail height 12 inches inches x 24 inches width solid trough horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Steel