text.skipToContent text.skipToNavigation

Catalog No. : SPF618SHB9024

Description:  PG 18INW 6IND H-90 24INRAD SLD.

UPC: 785055322870

Pre-galvanized steel fitting 6 inches side rail height 18 inches width solid trough horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Steel