text.skipToContent text.skipToNavigation

Catalog No. : SPF61809SHLR

Description:  PG FIT 6IN 18X9W SOL HLR

UPC: 785055324119

Pre-galvanized steel fitting 6 inches side rail height 18 inches x 9 inches width solid trough horizontal left reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 9 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

152.4 mm

Material

Steel