text.skipToContent text.skipToNavigation

Catalog No. : SPF612LVI4512

Description:  PG 12INW 6IND IV-45 12INRAD

UPC: 785055319344

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 12 inches width ladder vertical inside bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel