text.skipToContent text.skipToNavigation

Catalog No. : SPF61224LEX48

Description:  PG FIT 6IN 12X24W LAD EX 48R

UPC: 785055321446

Pre-galvanized steel fitting 6 inches side rail height 12 inches inches x 24 inches width ladder horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

1219.2 mm

Material

Steel