Catalog No. : SPF60912LEX24
Description: PG FIT 6IN 9X12W LAD EX 24R
UPC: 785055317838
Made or assembled in Canada.
Pre-galvanized steel fitting 6 inches side rail height 9 inches inches x 12 inches width ladder horizontal expanding cross 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
24 Inch radius |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
609.6 mm |
|
Material |
Steel |