Catalog No. : SPF530VHX36
Description: PG 30INW 5IND HX 36INRAD VTD.
UPC: 785055307266
Made or assembled in Canada.
Pre-galvanized steel fitting 5 inches side rail height 30 inches width ventilated horizontal cross 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
36 Inch radius |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
127 mm |
|
Cable ladder width |
762 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |