text.skipToContent text.skipToNavigation

Catalog No. : SPF52406LRT36

Description:  PG 24IN-6IN 5IND RT 36INRAD

UPC: 785055304333

Pre-galvanized steel fitting 5 inches side rail height 24 inches x 6 inches width ladder horizontal reducing tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Steel