text.skipToContent text.skipToNavigation

Catalog No. : SPF51836SEX48

Description:  PG FIT 5IN 18X36W SOL EX 48R

UPC: 785055302001

Pre-galvanized steel fitting 5 inches side rail height 18 inches inches x 36 inches width solid trough horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Solid

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

1219.2 mm

Material

Steel