text.skipToContent text.skipToNavigation

Catalog No. : SPF512VHT36

Description:  PG 12INW 5IND HT 36INRAD VTD.

UPC: 785055297093

Pre-galvanized steel fitting 5 inches side rail height 12 inches width ventilated horizontal tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

304.8 mm

Inner radius

914.4 mm

Material

Steel