Art. Nr. : SPF506SVI3024
Omschrijving: PG 6INW 5IND IV-30 24INRAD SLD.
UPC: 785055290254
Made or assembled in Canada.
- Made or assembled in Canada.
Beschrijvingen
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specificaties
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classificaties
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Afmetingen
|
Width |
6 in |
|
Side Rail Height |
5 Inches |
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
24 inch |
|
Material |
Steel |