text.skipToContent text.skipToNavigation

Catalog No. : SPF430SHT12

Description:  PG 30INW 4IND HT 12INRAD SLD.

UPC: 785055283362

Pre-galvanized steel fitting 4 inches side rail height 30 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Solid

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

762 mm

Inner radius

304.8 mm

Material

Steel