text.skipToContent text.skipToNavigation

Catalog No. : SPF41830LEX24

Description:  PG FIT 4IN 18X30W LAD EX 24R

UPC: 785055279150

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 18 inches inches x 30 inches width ladder horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

609.6 mm

Material

Steel