Catalog No. : SPF41206SRT24
Description: PG 12IN-6IN 4IND RT 24INRAD SLD.
UPC: 785055275336
Made or assembled in Canada.
Pre-galvanized steel fitting 4 inches side rail height 12 inches x 6 inches width solid trough horizontal reducing tee 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 6 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
609.6 mm |
|
Material |
Steel |