Catalog No. : SPF406LHT36
Description: PG 6INW 4IND HT 36INRAD
UPC: 785055267331
Made or assembled in Canada.
Pre-galvanized steel fitting 4 inches side rail height 6 inches width ladder horizontal tee 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Cable ladder width |
152.4 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |