text.skipToContent text.skipToNavigation

Catalog No. : SPF40618SEX48

Description:  PG FIT 4IN 6X18W SOL EX 48R

UPC: 785055269472

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 6 inches inches x 18 inches width solid trough horizontal expanding cross 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 18 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

1219.2 mm

Material

Steel