text.skipToContent text.skipToNavigation

Catalog No. : SPF336SHT24

Description:  PG 36INW 3-5/8IND HT 24INRAD SLD.

UPC: 785055265962

Pre-galvanized steel fitting 3-5/8 inches side rail height 36 inches width solid trough horizontal tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Solid

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Steel