Catalog No. : SPF324LHB9012FR
Description: PG 3IN 24W LHB 90D 12R FLAT RUNG
UPC: 785055634522
Made or assembled in Canada.
Pre-galvanized steel fitting 3-5/8 inches side rail height 24 inches width ladder horizontal bend 90 degree 12 inches radius flat rung
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Flat profile |
|
Deflection (angle) |
90° |
|
Inner radius |
12 inch |
|
Material |
Steel |