Catalog No. : SPF324LHB4524
Description: PG 24INW 3-5/8IND H-45 24INRAD
UPC: 785055262503
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Catégorie |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
3-5/8 inches |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
24 inch |
|
Material |
Steel |