Catalog No. : SPF32418VRT12
Description: PG 24IN-18IN3-5/8IND RT 12INRAD VTD
UPC: 785055263777
Made or assembled in Canada.
Pre-galvanized steel fitting 3-5/8 inches side rail height 24 inches x 18 inches width ventilated horizontal reducing tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 18 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
92.075 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |