Tipo : SPF318SHB9012
Descrição: PG 18INW 3-5/8IND H-90 12INRAD SLD.
UPC: 785055261254
Made or assembled in Canada.
- Made or assembled in Canada.
Descritores
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Especificações
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classificações
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensões
|
Width |
18 in |
|
Side Rail Height |
3-5/8 inches |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
12 inch |
|
Material |
Steel |