Catalog No. : SPCP600
Description: 6 INCH SPLIT COUPLING
UPC: 786210928623
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Split Coupling for Conduit |
|
Application |
To Join Threaded Conduits In Retrofit Installations or In Tight Areas |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
6 in |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |