text.skipToContent text.skipToNavigation

Catalog No. : SPC5CLAMP

Description:  C5 CLAMP

UPC: 785991195507

Clamp for Non-Metallic Sheathed Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with Non-metallic sheathed cable

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y