Catalog No. : SPB32/10M
Description: 32MM GS-PVC COND GS BRD 10M-BL
UPC: 5020963005213
- Very high UV resistance
- Medium flexibility
- Medium fatigue life
- High mechanical, high abrasion resistance
- Self extinguishing
- Enhanced EMI screen rate
- Security
- Lighting
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection |
|
Application |
Indoors / Outdoors - Enhanced EMI Screen - High Abrasion Resistance |
Specifications
|
Radius |
60 mm |
|
Flexibility |
High |
|
Material |
Galvanized Steel Core and Overbraid with PVC Jacket |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
1 in |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Outer diameter |
34 mm |
|
Inner diameter |
28.1 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Sheathing material 2nd coating (exterior) |
Steel wire, galvanized |
|
Degree of protection (IP) |
IP54 |
|
Bending radius, static |
60 mm |
|
Weight |
0.469 kg/m |
|
Colour |
Metallic |
|
Bending strength |
Flexible |