text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP B1200HS 10SS

Catalog No. : SPB1200HS10SS

Description:  1/2 SLOT STAINLESS

UPC: 616013064757

Channel, 12 Gauge, 1-5/8 Inch x 13/16 Inch, Length 10 Feet, Half Slotted Stainless Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here