Alternate Catalog No. : SPAC-33-4 1/4
Catalog No. : SPAC-33-41/4
Description: Bolt Cir Ht Adapter 4.25in 3in-3in
UPC: 783786753000
Bolted Aluminum, 3 inch to 3 inch, Bolt Circle Height Adapter, 4-1/4 inch Height
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |