text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP AB227 SS

Catalog No. : SPAB227SS

Description:  135DEG FTG BASE LEN2-5/16IN SS

UPC: 616013089071

Fitting, 135 Degree, Base Length 2-5/16 Inches, Upper Arm Length 3 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant