Alternate Catalog No. : SPA 5773/82682
Catalog No. : SPA5773/82682
Description: ALUM SPACER .406 HOLE IN PAD
UPC: 783786753215
Tin Plated Aluminum Spacer Bar 1-3/8 inch x 1 inch wide x 1/2 inch thick with one 13/32 inch diameter through Hole in Pad - slightly off-center.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
13/32 inch diameter through hole- slightly off center |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1-3/8 inch x 1 inch wide x 1/2 inch thick |