Alternate Catalog No. : SPA 138
Catalog No. : SPA138
Description: AL BAR TIN PLATED 3X1.375X1.00 LONG
UPC: 783786753208
Tin Plated Aluminum Spacer Bar, 3 inch x 1-3/8 inch x 1 inch thick. Two 9/16 inch through Holes spaced 1.75 inch apart centered on bar.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3 inch wide X 1.375 deep X 1.000 Inch Long. |