text.skipToContent text.skipToNavigation

Catalog No. : SP9DS

Description:  SERVICE POST 2 COND 350-1/0 LONG

UPC: 783786485055

Short Stud Double Service Post Connectors for Conductors 350 - 1/0 Stranded, Stud Size 5/8 - 11 x 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Hex design bolts are machined from high-conductivity bronze alloy.
  • Nuts and pressure bars are cold-formed from high-strength copper or copper alloy.
  • For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar.

Descriptors

Category

Grounding devices or assemblies

Special Features

Hex design bolts are machined from high-conductivity bronze alloy.

Application

For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar.

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809, CSA 6591

Dimensions

Conductor Size

1/0 AWG - 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 2583227_2012-12-11 N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here