Catalog No. : SP6421AL
Description: 2G FLUSH SVC FLR BOX 74CU IN
UPC: 785991690668
- Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
- Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
- Shipped complete with expendable cap to prevent ingress of concrete during pour.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Fully adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment |
Specifications
|
Material |
Cast Iron |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | SEARCH FOR 642AL | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Aluminium |
|
With opening carpeting |
N |
|
Min. built-in depth |
80.9498 mm |
|
Colour |
Other |
|
Length external dimension |
114.3 mm |
|
Width outside dimension |
244.475 mm |
Documents/Support Tools
|
Sales Drawing |