text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP 641FL

Catalog No. : SP641FL

Description:  BRASS TILE FLANGE FOR 640 & 840

UPC: 785991200966

Brass tile flange.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 640 and 840 series floor boxes

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 224 Compliant
TSCA TSCA Section 6(h) Compliant