Catalog No. : SP4W30-3
Description: 4 INCH 3-W SPACER 3 INCH SEP
UPC: 34481214502
4 inch Three way Snap-N-Stac non-metallic combo spacer with 3 inch separation.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Special Features |
Snap-N-Stac Combo Duct Spacers are specifically designed to replace the two-piece base and intermediate spacer system, by combining the conventional base and intermediate spacer into a single unit. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001494 Spacer for cable protection tube
|
Suitable for pipe diameter |
114.3-114.3 mm |
Documents/Support Tools
|
Sales Drawing |