Catalog No. : SP4W15-2
Description: 4 INCH 2-WAY SPACER 1-1/2 INCH SEP
UPC: 34481189343
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Type |
Two way spacer |
|
Special Features |
Horizontal and Vertical locking system, Modular design allows for one-way and three-way configurations for 2 inches, 4 inches and 6 inches ducts by modifying two-way design, Accepts 2, 3, 4, 5, and 6 inches ducts, 1 inch sizes compatible with reducer |
|
Application |
Recommended: Encased concrete direct burial, Direct-Burial Note: Direct burial may result in excessive point deflection unless proper design engineering is applied |
Specifications
|
Material |
Polystyrene |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 Inches |
|
Length |
12 inches |
Documents/Support Tools
|
Sales Drawing |