Catalog No. : SP2DS
Description: SERVICE POST SHORT STUD No10-No4
UPC: 783786442829
Short Stud Double Service Post Connectors for Conductors 5 - 10 Stranded, 4 - 10 Solid Stud Size 5/16 - 18 x 5/8
View More
View Less
For more info visit:
electrification.us.abb.com
- Hex design bolts are machined from high-conductivity bronze alloy.
- Nuts and pressure bars are cold-formed from high-strength copper or copper alloy.
- For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Hex design bolts are machined from high-conductivity bronze alloy. |
|
Application |
For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar. |
Specifications
|
Conductor Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
10 - 4 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |